IR2010
Overview
200 V high-side and low-side gate driver IC with shutdown
EiceDRIVER™ 200 V high and low side Gate Driver IC with typical 3 A source and 3 A sink currents in 14 Lead PDIP package for IGBTs and MOSFETs. Also available in 8 Lead SOICWB.
Summary of Features
- Floating Channel designed for bootstrap operation
- Fully operational to 200 V Tolerant to negative transient voltage
- Tolerant to negative tansient voltage
- dV/dt immune
- Gate drive supply range from 10 V to 20 V
- Undervoltage lockout for both channels
- 3.3 V logic compatible seperate logic supply range from 3.3 V to 20 V Logic and power ground +/- 5 V offset
- CMOS Schmitt-triggered inputs with pull-down
- Shut down input turns off both channels
- Matched propagation delay for both channels
- Outputs in phase with inputs
Diagrams
Videos
Training
Support